IESNA:LM-63-2002
[TEST]P941809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37391
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4982.6 4594.5 4240.8 3911.3 3642.5 3527.2 3521.2 3581.8 3743.5 4087.1
4622.8 5249.4 5956.9 6733.1 7384 7972.2 8517.9 9122.3 9615.5 10145.1
10798 11228.5 11545.9 11954.2 12540.4 13728.9 15505.7 17743.3 19588.8 19344.2
15869.5 8509.8 2775.3 1178.4 460.9 151.6 0
4982.6 4622.8 4271.1 3937.6 3668.7 3535.3 3537.3 3593.9 3753.6 4093.2
4618.8 5219.1 5928.6 6714.9 7367.8 7964.1 8497.7 9069.8 9585.2 10116.8
10757.6 11252.8 11594.4 11885.5 12491.9 13607.7 15297.5 17537.1 19512 19297.7
16170.7 8986.9 3191.7 1227 515.4 183.9 0
4982.6 4634.9 4297.4 3978 3711.2 3559.6 3539.4 3575.8 3699.1 3959.8
4406.5 5006.9 5700.2 6442 7141.4 7770 8295.6 8776.7 9284 9862.1
10504.9 11198.2 11764.2 12202.8 12738.5 13646.1 15103.5 17298.6 19797 20799.6
18497.3 12008.8 4786.5 2138.6 944 337.6 0
4982.6 4628.9 4321.6 4022.5 3761.7 3610.1 3565.6 3591.9 3676.8 3868.8
4230.7 4744.1 5356.6 6025.6 6712.9 7432.5 8117.7 8693.8 9235.5 9827.8
10547.4 11267 11921.9 12510.1 13193.3 14048.3 15382.4 17561.4 20878.4 24142.9
24084.3 17781.7 9053.6 4275.1 1976.9 677.1 0
4982.6 4659.2 4380.2 4121.5 3885 3717.2 3654.6 3666.7 3731.4 3872.9
4129.6 4523.8 5051.3 5617.3 6213.6 6917 7735.7 8590.7 9346.7 10128.9
10884.9 11727.8 12617.2 13462.1 14408.1 15600.7 17280.4 19754.6 23706.3 28686.9
30475.7 23791.2 15459.2 7933.8 3436.3 1069.3 0
4982.6 4655.1 4398.4 4139.7 3907.3 3731.4 3660.6 3676.8 3739.5 3876.9
4107.4 4491.4 4998.8 5556.7 6138.8 6826.1 7652.8 8522 9318.4 10137
10915.2 11756.1 12645.5 13536.9 14527.4 15758.4 17436.1 19877.9 23710.3 28579.7
30461.6 24149 15392.5 7810.5 3361.5 1030.9 0
4982.6 4697.6 4465.1 4250.9 4048.7 3887 3804.2 3790 3850.7 3974
4172 4477.3 4865.4 5332.3 5910.4 6569.4 7426.4 8386.5 9435.6 10551.4
11673.2 12776.9 13817.9 14830.6 15901.9 17110.6 18475 20158.8 22317.6 24361.2
23110 16247.5 6963.5 2217.4 800.5 196.1 0
4982.6 4750.1 4566.2 4408.5 4259 4127.6 4042.7 4002.3 4028.5 4135.7
4309.5 4535.9 4835 5251.4 5819.4 6539 7400.1 8390.6 9465.9 10561.5
11604.5 12601 13549 14462.7 15285.4 16003 16566.9 16884.3 16621.5 14632.5
9302.2 3254.4 1277.5 733.7 363.8 125.3 0
4982.6 4822.9 4699.6 4594.5 4501.5 4410.6 4354 4335.8 4354 4424.7
4544 4713.8 4966.4 5354.5 5872 6528.9 7323.3 8220.8 9136.5 10029.9
10852.6 11667.2 12342.3 12940.6 13379.3 13597.6 13516.7 12880 11135.6 7501.2
3102.8 1332.1 911.6 640.8 410.3 177.9 0
4982.6 4893.7 4835 4792.6 4752.2 4721.9 4715.8 4742.1 4796.6 4895.7
5027.1 5200.9 5437.4 5795.2 6254 6858.4 7602.3 8441.1 9320.4 10234
11161.8 12077.5 12926.5 13658.2 14238.3 14464.7 14026.1 12336.2 8746.3 3945.7
1635.3 1047.1 741.8 507.4 331.5 151.6 0
4982.6 4996.8 5004.8 5027.1 5051.3 5087.7 5142.3 5235.3 5362.6 5524.3
5732.5 5987.2 6340.9 6834.2 7479 8261.2 9146.6 10084.5 11058.8 12035.1
13003.3 13953.3 14846.7 15459.2 15578.5 14939.7 13243.8 10246.2 5928.6 2221.5
1148.1 794.4 549.8 339.6 202.1 72.8 0
4982.6 5025.1 5061.4 5122.1 5174.6 5237.3 5322.2 5425.3 5568.8 5742.6
5950.8 6221.7 6579.5 7050.4 7620.5 8285.5 9015.2 9779.2 10571.6 11347.8
12089.6 12825.4 13450 13805.8 13652.1 12805.2 11099.2 8465.4 4824.9 1829.3
976.3 665 460.9 276.9 151.6 42.4 0
4982.6 5057.4 5132.2 5213 5302 5378.8 5483.9 5603.2 5728.5 5896.2
6082.2 6292.4 6565.3 6906.9 7305.1 7751.8 8239 8740.3 9253.7 9738.8
10193.6 10561.5 10751.5 10597.9 9975.3 8788.8 7149.5 5178.7 2941.1 1350.3
822.7 582.1 412.4 268.8 159.7 54.6 0
4982.6 5095.8 5227.2 5362.6 5479.9 5570.8 5669.9 5746.7 5805.3 5861.9
5902.3 5932.6 5960.9 5975.1 5952.8 5853.8 5671.9 5451.6 5235.3 4917.9
4398.4 3733.4 3092.7 2559 2122.4 1776.8 1507.9 1297.7 1119.8 968.2
814.6 681.2 553.8 414.4 264.8 97 0
4982.6 5152.4 5320.2 5483.9 5595.1 5667.8 5706.2 5720.4 5690.1 5637.5
5560.7 5447.5 5263.6 5025.1 4725.9 4394.4 4071 3761.7 3456.5 3149.2
2838 2555 2312.4 2073.9 1865.7 1683.8 1532.2 1400.8 1273.4 1146.1
996.5 853 687.3 513.4 301.2 119.3 0
4982.6 5200.9 5411.1 5560.7 5653.7 5684 5665.8 5633.5 5558.7 5451.6
5275.7 5000.8 4685.5 4384.3 4151.8 3959.8 3745.5 3498.9 3246.3 3009.8
2817.7 2714.7 2565.1 2358.9 2162.8 1985 1805.1 1629.2 1473.6 1324
1152.2 964.2 745.9 527.6 307.2 147.6 0
4982.6 5241.3 5465.7 5605.2 5655.7 5639.5 5609.2 5540.5 5417.2 5225.2
4970.5 4699.6 4455 4240.8 4036.6 3836.5 3624.3 3399.9 3203.8 3056.3
3011.8 2999.7 2896.6 2726.8 2542.8 2354.9 2128.5 1906.1 1699.9 1526.1
1356.3 1168.3 982.4 758 529.6 274.9 0
4982.6 5283.8 5514.2 5637.5 5647.6 5605.2 5550.6 5445.5 5255.5 5023
4814.8 4643 4459.1 4244.8 4006.3 3771.8 3527.2 3296.8 3084.6 2963.3
2922.9 2870.3 2807.6 2700.5 2514.5 2328.6 2166.9 2017.3 1902.1 1774.7
1615.1 1445.3 1261.3 1045 818.6 487.1 0
4982.6 5310.1 5538.5 5629.4 5619.3 5556.7 5471.8 5326.2 5109.9 4915.9
4780.5 4649.1 4485.4 4273.1 4014.4 3717.2 3424.2 3147.2 2904.7 2797.5
2684.3 2607.5 2516.6 2322.5 2130.5 1982.9 1859.6 1770.7 1699.9 1588.8
1479.6 1313.9 1127.9 946 731.7 434.6 0
4982.6 5320.2 5560.7 5637.5 5605.2 5538.5 5431.3 5243.4 5033.1 4877.5
4762.3 4643 4489.4 4293.3 4020.4 3684.9 3315 2983.5 2726.8 2599.4
2457.9 2330.6 2150.7 1936.4 1772.7 1647.4 1548.3 1465.5 1376.5 1273.4
1196.6 1036.9 844.9 691.3 531.6 266.8 0
4982.6 5350.5 5576.9 5641.6 5607.2 5530.4 5399 5209 4998.8 4853.2
4744.1 4612.7 4469.2 4259 3988.1 3654.6 3274.6 2900.6 2621.7 2433.7
2245.7 2108.3 1914.2 1754.5 1600.9 1481.6 1386.6 1311.8 1249.2 1178.4
1245.1 1032.9 788.3 602.4 446.7 186 0
4982.6 5348.5 5580.9 5647.6 5611.2 5526.3 5409.1 5211 4994.7 4857.3
4744.1 4618.8 4479.3 4275.1 4010.3 3674.8 3292.8 2910.7 2613.6 2415.5
2227.5 2084 1894 1730.3 1576.6 1455.4 1360.4 1287.6 1233 1162.3
1285.6 952.1 754 606.4 450.8 186 0
